Selecting the location and language will prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
tress/products/47908258-bf43-4b99-852f-b690a5297639
Home
Categories
Sports & Recreation
Gym Equipment Outdoor
Armgång Stål
Tress
Follow
Armgång Stål
Crossfit
Download
Technical specification
Technical specification
Unique ref.
716120
Collection set
Outdoor Fitness
Collection
Crossfit
Type
Object (single object)
Date of publishing
2021-09-01
Edition number
1
Height (mm)
276
Width (mm)
322
Depth (mm)
1076
Links
Links
Product url
https://www.tress.com/sv-se/product/716120
Related
Related
Material main
Powder coated steel
Weight Net (Kg)
380
Classification
Classification
BIMobject Category
Sports & Recreation - Gym Equipment Outdoor
Uniclass 2015 Code
Pr_40_70_84_55
Uniclass 2015 Description
Multi-gyms
OmniClass Title
Fitness and Exercise Equipment
OmniClass Number
23-21 31 00
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Tress
Ninjapark Michelangelo
Download
Tress
Ninjapark Leonardo
Download
Tress
Ninja Push-up Station
Download
Tress
Leg Press
Download
Tress
Ninja Halvklot
Download
Tress
Ninja Balansbommar Runda
Download