Publish your products
TRIA - COVIA
TRIA - COVIA
    TRIA

    TRIA - COVIA

    COVIA is a single flap smoke vent suitable for the removal of large quantities of warm air and/or smoke from a building within a short period of time, daily ventilation, and natural lighting. The vents are manufactured according to EN-ISO 9001 quality control standards and comply with the European requirements for NSHE according to EN 12101-2. Various methods of operation using pneumatic or electric actuators are available.
    Specification
    • TYPICAL APPLICATIONS: Suitable for horizontal and inclined roofs up to 15º. May be installed either onto roofs or into barrel vault daylighting systems. Particularly suitable for warehouses, logistics centres, staircase rooms, production environments and industries. MATERIALS: Tempered aluminium, sea water- and corrosion-resistant (EN AW 5754). Corrosion resistant bearings. Sealant is applied so that there is no freezing, enabling the equipment to have low air permeability at the same time. Note: aluminum is supplied as standard, untreated. Possibility of it being supplied with electrostatic painting (in any RAL color). DIMENSIONS Roof opening width: 800, 1000, 1200, 1400, 1500 and 1800 mm Roof opening length: from 1000 up to 3000 mm Alternative dimensions on demand. OPENING ANGLE: 140º, 150º and 160º CONTROLS FIRE VENTILATION P2F: opening and closing by double-acting pneumatic cylinder with thermofuse. M24V: traverse with motor 24 V. FLAPS AL - Single Aluminium* AL ISO - Double insulated aluminium* (20 and 50mm) PC16 - Polycarbonate 16mm, clear or opal PC25 - Polycarbonate 25mm, clear or opal PC32 - Polycarbonate 32mm, clear or opal TB - Thermal break in the aluminium profiles. Available for flaps of AL ISO *, PC25 mm, PC32 mm FLANGES S1 - Flange for single glass S2 - Flange for double glass S3 - Flange for roofs, 45º bended S4 - Flange for roofs and facades S5 - Flange for upstand, 90º bended downwards S6 - Flange 90º bended upwards SLS - Flange for skylight connection (different polycarbonate thicknesses) SC - Flange for connection with other flange (vents connection, SCM Flange for male connection and SCF flange for female connection)
    Technical specification
    • Unique ref.tria-covia
    • Product familySHEV Systems and Natural Ventilation
    • Product groupNatural Ventilation
    • TypeObject (single object)
    • Date of publishing2023-05-15
    • Edition number1
    • Height (mm)400
    • Width (mm)1800
    • Depth (mm)3000
    Related
    • Material mainAluminum
    • Material secondaryPolycarbonate
    • Designed inPortugal
    • Manufactured inPortugal
    Classification
    • BIMobject CategoryFire Products - Smoke Ventilation

    Region availability

    Europe North America Asia Africa Oceania
    Åland Islands
    Anguilla
    Armenia
    Algeria
    American Samoa
    Albania
    Antigua and Barbuda
    Azerbaijan
    Angola
    Australia
    Andorra
    Aruba
    Bangladesh
    Benin
    Cook Islands
    Austria
    Barbados
    Bhutan
    Botswana
    Federated States of Micronesia
    Belarus
    Belize
    British Indian Ocean Territory
    Burkina Faso
    Fiji
    Belgium
    Bermuda
    Brunei
    Burundi
    French Polynesia
    Bosnia and Herzegovina
    British Virgin Islands
    Cambodia
    Cameroon
    Guam
    Bulgaria
    Canada
    China
    Cape Verde
    Kiribati
    Croatia
    Caribbean Netherlands
    Christmas Island
    Central African Republic
    Marshall Islands
    Cyprus
    Cayman Islands
    Cocos (Keeling) Islands
    Chad
    Nauru
    Czech Republic
    Collectivity of Saint Martin
    Georgia
    Comoros
    New Caledonia
    Denmark
    Costa Rica
    Hong Kong
    Côte d'Ivoire
    New Zealand
    Estonia
    Cuba
    India
    Democratic Republic of the Congo
    Niue
    Faroe Islands
    Curaçao
    Indonesia
    Djibouti
    Norfolk Island
    Finland
    Dominica
    Japan
    Equatorial Guinea
    Northern Mariana Islands
    France
    Dominican Republic
    Kazakhstan
    Eritrea
    Palau
    Germany
    El Salvador
    Kyrgyzstan
    Eswatini
    Papua New Guinea
    Gibraltar
    Greenland
    Laos
    Ethiopia
    Pitcairn Islands
    Greece
    Grenada
    Macau
    Gabon
    Samoa
    Guernsey
    Guadeloupe
    Malaysia
    Ghana
    Solomon Islands
    Hungary
    Guatemala
    Maldives
    Guinea
    Timor-Leste
    Iceland
    Haiti
    Mongolia
    Guinea-Bissau
    Tokelau
    Ireland
    Honduras
    Myanmar (Burma)
    Kenya
    Tonga
    Isle of Man
    Jamaica
    Nepal
    Lesotho
    Tuvalu
    Italy
    Martinique
    North Korea
    Liberia
    United States Minor Outlying Islands
    Jersey
    Mexico
    Pakistan
    Libya
    Vanuatu
    Latvia
    Montserrat
    Philippines
    Madagascar
    Wallis and Futuna
    Liechtenstein
    Nicaragua
    Singapore
    Malawi
    Lithuania
    Panama
    South Korea
    Mali
    Luxembourg
    Puerto Rico
    Sri Lanka
    Mauritania
    Malta
    Saint Kitts and Nevis
    Taiwan
    Mauritius
    Moldova
    Saint Lucia
    Tajikistan
    Mayotte
    Monaco
    Saint Pierre and Miquelon
    Thailand
    Morocco
    Montenegro
    Saint Vincent and the Grenadines
    Turkmenistan
    Mozambique
    Netherlands
    Saint-Barthélemy
    Uzbekistan
    Namibia
    North Macedonia
    Sint Maarten
    Vietnam
    Niger
    Norway
    The Bahamas
    Nigeria
    Poland
    Trinidad and Tobago
    Republic of the Congo
    Portugal
    Turks and Caicos Islands
    Reunion
    Romania
    U.S. Virgin Islands
    Rwanda
    Russia
    United States
    Saint Helena
    San Marino
    São Tomé and Príncipe
    Serbia
    Senegal
    Slovakia
    Seychelles
    Slovenia
    Sierra Leone
    Spain
    Somalia
    Svalbard and Jan Mayen
    South Africa
    Sweden
    South Sudan
    Switzerland
    Sudan
    Ukraine
    Tanzania
    United Kingdom
    The Gambia
    Vatican City
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe