Publish your products
Sonnos QT5
Sonnos QT5
Sonnos QT5
Sonnos QT5
Sonnos QT5
Sonnos QT5
Sonnos QT5

    Sonnos QT5

    ONE RANGE. ONE WORLD OF DESIGN. COMPLETE FLEXIBILITY.

    Many functions and one world of design: the modularly designed Sonnos LED range of downlights can implement all lighting tasks in a uniform design and quality of light thanks to the wide selection of lighting technologies, optics and surface-mounting options.

    Specification
    • TECHNICAL FEATURES

      Construction:Round or square
      Sizes:68 mm, 100 mm, 150 mm or 210 mm diameter
      Luminous flux packages:500 lm, 800 lm, 1400 lm, 2000 lm, 2600 lm, 3800 lm or 5000 lm
      Five beam characteristics:medium flood (24°), flood (36°), verywide flood (60°), extrem wide flood (80°), Wallwasher
      Mobility:Fixed or pivotable
      Service life:50,000 h L90, ta 25°C
      Colour temperature:2,700 K, 3,000 K, 4,000 K or ACTIVE (2,700 K to 6,500 K)
      Colour temperature Dim2Warm:approx. 2,700 K at 100%, approx. 1,800 K at 1%
      Four mounting possibilities:trimless, overlapping, surface-mounted or suspended
      Four reflectors:optionally highly specular, semi-specular, white or black; more on request
      Cover rings and surface-mount housing:optionally in silver, black or white; more on request
      Protection rating on room side:IP54 - Installation with rim; installation, rimless
      IP44 - Wallwasher
      IP20 - Directional spotlights, surface-mounted and pendant luminaires
    Technical specification
    • Unique ref.Sonnos_QT5
    • Product familyIndoor lighting
    • Product groupDownlights and spotlights
    • TypeObject (single object)
    • Date of publishing2023-11-23
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight

    Region availability

    Asia Europe
    Kuwait
    Austria
    Oman
    Belgium
    Qatar
    Bosnia and Herzegovina
    Saudi Arabia
    Bulgaria
    Türkiye
    Croatia
    United Arab Emirates
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Greece
    Hungary
    Ireland
    Italy
    Montenegro
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit