Publish your products
Tago S 135 LED
Tago S 135 LED
Tago S 135 LED

    Tago S 135 LED

    Luminaire type
    LED free-standing luminaire with direct and indirect luminous flux distribution, dimmable.

    Optical system
    Optical system consisting of a prismatic PMMA cover lens for the direct component and a clear PMMA cover for the indirect component. With direct-indirect light distribution. Glare evaluation according to UGR rating (EN 12464-1) < 19.

    Specification
    • LED system
      Luminaire luminous flux 13500 lm, connected load 95,00 W, Power Faktor λ > 0,9, luminous efficiency of luminaire 142 lm/W. Light colour neutral white, correlated colour temperature (CCT) 4000 K, general colour rendering index (CRI) Ra > 80. Mean rated service life L80(tq 25 °C) = 50,000 h. The light source is replaceable according to the ecodesign requirements (VO (EU) 2019/2020).

      Luminaire body
      Luminaire body of aluminium. Consisting of luminaire head, stand profile and base. Surface powder-coated with smooth finish, colour white (RAL 9016). Luminaire head and post in angular version. The base is u-shaped. Dimensions of luminaire head: 835 mm x 300 mm, luminaire height: 1960 mm. Safety class (EN 61140): I, protection rating (DIN EN 60529): IP20, impact resistance level in accordance with IEC 62262: IK02, testing temperature of wire glow test in accordance with IEC 60695-2-11: 650 °C. Weight: 14,7 kg.

      Electrical version
      With electronic control gear unit, dimmable (integrated). Luminaire is switchable and dimmable by means of touch functionality via DALI control terminals (Touch DIM). The control gear unit is replaceable in accordance with the ecodesign requirements (VO (EU) 2019/2020). Operation according to touch dim principle is achieved via a touch sensor integrated into the luminaire post flush with the post surface. Direct and indirect components can be separately dimmed. The luminaire complies with the fundamental requirements of applicable EU regulations and product safety legislation and bears the CE symbol.


      Light management
      With integrated passive infrared presence detector and daylight sensor. An active luminaire will reduce the light output by 70% if no movement is detected over a 30-minute period. After another 30 minutes without movement detection, the luminaire is switched off. The daylight sensor achieves a constant brightness level surrounding the luminaire when activated. The brightness reference value can be changed and saved via push-button. A DIP switch facilitates setting and combining light management operating modes (movement sensor on/off, daylight sensor on/off).

    Technical specification
    • Unique ref.tago-s-135-led
    • Product familyIndoor lighting
    • Product groupFree-standing and desktop luminaires
    • TypeObject (single object)
    • Date of publishing2023-09-21
    • Edition number1
    • Height (mm)1960
    • Width (mm)300
    • Depth (mm)835
    Related
    • Material mainAluminum
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)14.7
    Classification
    • BIMobject CategoryLighting - Floor Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEC000300
    • ETIM NameFloor luminaire

    Region availability

    Asia Europe
    Kuwait
    Austria
    Oman
    Belgium
    Qatar
    Bosnia and Herzegovina
    Saudi Arabia
    Bulgaria
    Türkiye
    Croatia
    United Arab Emirates
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Greece
    Hungary
    Ireland
    Italy
    Montenegro
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit