Set your location and language to prioritise localised information. Continue
1U Rack-Mount KVM Console with 19-in. LCD

1U Rack-Mount KVM Console with 19-in. LCD

Tripp Lite's B021-000-19 1U Rackmount Console features an integrated 19" LCD display, full 88-key keyboard and touch pad, all in a 1U rackmountable housing. The included KVM cable kit allows for connection to a PS/2 computer or KVM, and a PS/2 to USB adapter is included, which can be used to connect to a USB computer or KVM. The unit features a USB 2.0 pass-through port for connection of a USB peripheral, such as a flash drive, CAC card reader, etc.. Your peripheral device connects to the USB type A port on the front of the unit, and your computer connects to the USB type A port on the back of the unit using a Tripp Lite UR020-Series type A M/M cable. Constructed of heavy-duty steel housing. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Specification
  • Shipping Dimensions (hwd / in.) 6.00 x 23.70 x 32.50

    Shipping Weight (lbs.) 38.70

    Unit Packaging Type Box

    Unit Dimensions (hwd / in.) 1.7 x 17.7 x 28.4

    Unit Weight (lbs.) 31

    Material of Construction SECC (Steel, Electrogalvanized, Cold rolled, Coil)

    Color Black

    Rackmountable Yes

    Certifications Tested to UL 60950-1 (USA), CAN/CSA (Canada), FCC Part 15 Class A, CE, IEC 60950-1, RoHS, REACH

    Product Warranty Period (Worldwide) 1-year limited warranty

    Console Screen Size (inches) 19

    Console Screen Aspect Ratio 16:9

    KEYWORDS

    tripp lite pdu

    100kva ups

    server cabinet

    rack

    wall mounted light fixture

    ups

    smartrack

    smartrack low profile

    16u av rack

    cabinet


Technical specification
  • Unique ref.B021-000-19
  • TypeObject (single object)
  • Date of publishing2019-08-28
  • Edition number1
  • Height (inches)1.7
  • Width (inches)17.7
  • Depth (inches)28.4
Related
  • Material mainSteel
  • Material secondarySteel
  • Weight Net (Lbs)31
Classification
  • BIMobject CategoryElectronics - Other
  • IFC classificationElectric Distribution
  • UNSPSC nameElectrical equipment and components and supplies
  • UNSPSC code3912
  • Uniclass 2015 CodeEn_70_30
  • Uniclass 2015 DescriptionElectricity distribution and transmission entities
  • CSI MasterFormat 2014 Code33 80 00
  • CSI MasterFormat 2014 TitleCommunications Utilities
  • OmniClass TitlePower Distribution Units
  • OmniClass Number23-35 31 27
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe