Publish your products
TROCELLEN CLASS 10 MM
Trocellen

TROCELLEN CLASS 10 MM

TROCELLEN CLASS is the brand name for CE marked & Euroclass product portfolio of TROCELLEN. CE marking guarantees safe products within Europe, resultin in a high degree of legal certainty in the planning process. Moreover, CE marking means safety, as all products were checked by indipendent bodies. The product range is based on closed cell, chemically cross-linked, polyolefin resin foam products, offering high performance in terms of flame retardant protection in the event of fire, plus extremely long-lasting thermal insulation performance and soundproofing. TROCELLEN CLASS is suitable for the insulation of air ducts, guaranteeing long-lasting and effective thermal insulation in order to avoid heat loss and consequently save costs. It is easily applied through pre-adhesion process. The rigth thickness needs to be calculated according to the necessary thermal insulation. Main Advantages: - Excellent condensation barrier ability - Excellent μ-value - from 1000 to 15000 - Costant and long lasting λ - Fire resistant, flammability classification can be B-s2,d0, no dripping. - Ultra low smoke toxicity and opacity - Safe, non-toxic, non-allergen, mould resistant and reusable. TROCELLEN CLASS 10 mm is part of this product portfolio. Cross-linked polyethylene foam, 10 mm thick, with density of 28 kg/m3. For more technical information, please see "Specification".
Specification
  • Chemically cross-linked, closed cell polyethylene foam, light green. Density 28 kg/m3, thickness 10 mm, self-adhesive. - CE-marked (CPR), according to the European Standard (PEF) EN 14313 - Euroclass B-s2,d0 - BL-s1,d0. - Smoke toxicity and opacity: F1 classification (norm NF F 16-101) - Thermal conductivity coefficient at 10°C (λ-value) = 0,0373 W/mK. - Water vapour diffusion factor (μ-value) more than 1000
Technical specification
  • Unique ref.TC_CLASS_10mm
  • Product familyThermal Insulation
  • Product groupHVAC applications
  • TypeObject (single object)
  • Date of publishing2018-07-20
  • Edition number1
  • Depth (mm)10
Related
  • Material mainPolyethylene
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationDuct Fitting
  • UNSPSC nameThermal insulation
  • UNSPSC code301415
  • CSI MasterFormat 2014 Code23 07 13
  • CSI MasterFormat 2014 TitleDuct Insulation
  • OmniClass Number23-33 49 17
  • OmniClass TitleDuct Insulation
  • CSI UniFormat II CodeE10
  • CSI UniFormat II TitleEQUIPMENT

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit