Set your location and language to prioritise localised information. Continue
Equipment Enclosure Acoustics

Equipment Enclosure Acoustics

The Troy “Isolate” System for equipment enclosures consists of designs featuring Portland cement/ wood fiber boards and organic mineral wool that combined provides superior performance in loud noise situations. The Troy system can be shipped anywhere in the world and installed by local labor according to Troy designs. Troy's expertise has been servicing the equipment enclosure industry since 2005.

.

key words: HVAC, fan, mitigate, loud machines, decibels, electrical, exterior, outside, cabinet, STC, NRC, equipment, enclosures

Specification
  • Wood Fiber and Portland Cement Boards

    Troy Boards (TB) are produced from Portland Cement and wood fibers resulting as the superior acoustical performance material for loud noise environments. Troy Boards are low VOC and are sourced from sustainably managed forest. Troy Wool (TW) is a 2.5 lbs. density mineral wool, produced from Basalt rocks. The Troy System materials TB and TW are natural and organic in composition.

    Physical Properties

    ¨ Zero (0) Flame Spread as per UL

    ¨ Zero (0) Smoke Developed as per UL

    ¨ NRC of .85 for Baffles/Safety Ceiling

    ¨ NRC of .89 for Range Walls

    ¨ Acoustical tests per Riverbank Laboratory

    ¨ NRC 1.0 for absorption ceiling

    ¨ Waterproof, can be used outdoors

    ¨ Does not support Fungi Growth

    ¨ Does not support Microbial growth

    Applicable Standards

    ¨ Acoustical per Riverbank Laboratory

    ASTM C423-09a, ASTM E795-05

    ¨ CAC per USG Testing

    ASTM E1414-16

    ¨ Microbiological Testing per Accugen Labs

    ASTM G21, ASTM E 2180

    ¨ Splatter & Ricochet Protection testing by USAF

    ¨ Fire Rating per Underwriters Laboratory ASTM E84 as per UL 723


    Load Weights

    ¨ 1” TB and 2” TW for Direct attach to Ceiling Decks is 3.5 lbs./sq. ft.

    ¨ 2” TB and 2” TW for Direct Attach to Walls is 5 lbs./sq. ft.

    ¨ 1” TB and 6” TW for Suspended Absorption Ceilings is 3.5 lbs./sq. ft.

    OTHER

    ¨ Fire Rating per Underwriters Laboratory

    Report # R27255-20120503

    ¨ Acoustical Performance per Riverbank Laboratory

    Report # RAL– A11-205, A11-206

    ¨ Anti-Fungal and Anti-Microbial tests per

    Accugen Laboratory Report # 175034, # 175035

Technical specification
  • Unique ref.equipment-enclosure-acoustics
  • Collection setAcoustics
  • CollectionEquipment Enclosures
  • TypeObject (single object)
  • Date of publishing2022-09-07
  • Edition number1
Related
  • Material mainCementitious
  • Material secondaryWood
Classification
  • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
  • IFC classificationBuilding Element
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 DescriptionAcoustic panel systems
  • CSI UniFormat II CodeF1030
  • CSI UniFormat II TitleSpecial Construction Systems

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States