Publish your products
Shooting Range Acoustics
Shooting Range Acoustics
Shooting Range Acoustics
Shooting Range Acoustics
Shooting Range Acoustics
Shooting Range Acoustics
    Archived

    Shooting Range Acoustics

    The Troy "Caliber" Acoustics system for indoor and outdoor shooting ranges consists of Troy’s Portland Cement wood fiber boards, Mineral wool, metal furring elements and fasteners. It is the only system rated EXCELLENT for acoustics by the US Army Corps of Engineers in a small-arms range study. Designed to maintain a 1.5 second reverberation time, the Troy System is compliant with the military standard, UFC 4-179-02, for indoor ranges. For outdoor ranges, the Troy system helps mitigate sound that would otherwise be intrusive to neighbors.

    The Troy system passed a USAF test as anti-ricochet and anti-splatter. Troy Boards are anti-microbial and are UL batch-tested to rate zero (0) smoke-developed and zero (0) flame-spread. Humidity proof, Troy Boards stand up well to the elements.

    To achieve maximum results, Troy recommended designs for indoor ranges include full treatment of walls, ceilings and baffles.

    Keywords: decibel reduction, mitigation, acoustics, acoustical, reverb, reverberation, OSHA, compliant, UFC, USACE, loud noise, nuisance, USAF, noise exposure,

    Specification
    • Wood Wool Portland Cement Acoustic Boards and Mineral Wool Backing

      Troy boards are made from Portland Cement and wood fibers giving them superior acoustical performance in loud noise environments. Troy Boards (TB) are low VOC and are sourced from sustainable forests. Troy Wool (TW) is a 2.5 lbs. density mineral wool, produced from Basalt rocks. The Troy System materials are natural and organic in composition.

      Physical Properties
      ¨Zero (0) Flame Spread as per UL
      ¨Zero (0) Smoke Developed as per UL
      ¨NRC of .85 for Baffles/Safety Ceiling
      ¨NRC of .89 for Range Walls
      ¨Acoustical tests per Riverbank Laboratory
      ¨NRC 1.0 for absorption ceiling
      ¨Waterproof, can be used outdoors
      ¨Does not support Fungi Growth
      ¨Does not support Microbial growth
      ¨Reverberation time (RT60) of 1.5 seconds
      ¨Splatter Ricochet Protection without Plywood

      Applicable Standards
      ¨Acoustical per Riverbank Laboratory ASTM C423-09a, ASTM E795-05
      ¨CAC per USG Testing ASTM E1414-16
      ¨Microbiological Testing per Accugen Labs ASTM G21, ASTM E 2180
      ¨Splatter & Ricochet Protection testing by USAF


      Size Dimensions

      ¨Troy Board dimensions2”x 23⅝”x 94½”
      ¨Troy Board dimensions1”x 23⅝”x 94½”
      ¨Troy Tile dimensions1”x 23⅝”x 23⅝”
      ¨Troy Wool dimensions2”x24’x48”

      Load Weights

      ¨1”TB and2”TW for baffles for 3.5 lbs./sq. ft.
      ¨1”TB and2”TW for safety ceilings for 3.5 lbs./sq. ft.
      ¨2”TB and2”TW for walls for 5 lbs./sq. ft.
      ¨1”TB and6”TW for absorption ceilings for 3.5 lbs./sq. ft.

      OTHER

      ¨5 Year Free Replacement Warranty for US military and Law Enforcement
      ¨Fire Rating per Underwriters Laboratory Report # R27255-20120503
      ¨Acoustical Performance per Riverbank Laboratory Report # RAL–A11-205, A11-206
      ¨Anti-Fungal and Anti-Microbial tests per Accugen Laboratory Report # 175034, # 175035

    Technical specification
    • Unique ref.shooting-range-acoustics
    • Product familyAcoustics
    • Product groupShooting Ranges
    • TypeObject (single object)
    • Date of publishing2022-09-07
    • Edition number1
    Related
    • Material mainCementitious
    • Material secondaryWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • IFC classificationBuilding Element
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI UniFormat II CodeF1030
    • CSI UniFormat II TitleSpecial Construction Systems
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit