Set your location and language to prioritise localised information. Continue
Gym and Aquatic Center Acoustics

Gym and Aquatic Center Acoustics

The Troy "Motion" System cuts down on the decibels and reverberation time in gyms, pools and other participation sports facilities. The system, is anti-microbial and extremely humidity resistant making it the perfect answer to active environments. Troy's expertise has been servicing these areas since 2005.

.

.

key words: gymnasium, natatorium, aquatic, swimming pool, tennis, basketball, water polo, Olympic, 25 meter, recreation, court, pickleball, pickle ball, squash, racquetball, 

Specification
  • The Troy“Motion” System consist of Troy Board (TB), a wood fiber Portland cement board that possesses high acoustical absorption at the low end frequencies. These designs also include Troy Wool (TW), an organic mineral wool material. The combination of these two key materials absorb a tremendous amount of sound energy giving a reverberation times of less than .75 seconds. The Troy “Motion" can be shipped anywhere. Local vendors can supply the vertical studs (wood or steel) and gypsum board. Local labor can install per Troy “On Air System” shop drawings.

    Physical Properties

    ¨ Zero (0) Flame Spread as per UL

    ¨ Zero (0) Smoke Developed as per UL

    ¨ NRC of .85 for Baffles/Safety Ceiling

    ¨ NRC of .89 for Range Walls

    ¨ Acoustical tests per Riverbank Laboratory

    ¨ NRC 1.0 for absorption ceiling

    ¨ Waterproof, can be used outdoors

    ¨ Does not support Fungi Growth

    ¨ Does not support Microbial growth

    Applicable Standards

    ¨ Acoustical per Riverbank Laboratory

    ASTM C423-09a, ASTM E795-05

    ¨ CAC per USG Testing

    ASTM E1414-16

    ¨ Microbiological Testing per Accugen Labs

    ASTM G21, ASTM E 2180

    ¨ Splatter & Ricochet Protection testing by USAF

    ¨ Fire Rating per Underwriters Laboratory ASTM E84 as per UL 723


    Load Weights

    ¨ 1” TB and 2” TW for Direct attach to Ceiling Decks is 3.5 lbs./sq. ft.

    ¨ 2” TB and 2” TW for Direct Attach to Walls is 5 lbs./sq. ft.

    ¨ 1” TB and 6” TW for Suspended Absorption Ceilings is 3.5 lbs./sq. ft.

    OTHER

    ¨ Fire Rating per Underwriters Laboratory

    Report # R27255-20120503

    ¨ Acoustical Performance per Riverbank Laboratory

    Report # RAL– A11-205, A11-206

    ¨ Anti-Fungal and Anti-Microbial tests per

    Accugen Laboratory Report # 175034, # 175035

Technical specification
  • Unique ref.sports-facilities--acoustics
  • Collection setAcoustics
  • CollectionGym and Aquatic Centers
  • TypeObject (single object)
  • Date of publishing2022-09-07
  • Edition number1
Related
  • Material mainCementitious
  • Material secondaryWood
Classification
  • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
  • IFC classificationBuilding Element
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 DescriptionAcoustic panel systems
  • CSI UniFormat II CodeF1030
  • CSI UniFormat II TitleSpecial Construction Systems

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States