Publish your products
Panelite Jointed Movable Wall
Panelite Jointed Movable Wall
    Turkowall

    Panelite Jointed Movable Wall

    Panelite movable partition wall system is Turkowall's system with superior features. Panelite is used in places that require high levels of sound insulation. It offers excellent ease of use, offers a high level of acoustic and thermal insulation. The assembled panels are fixed horizontally with the help of rubber guillotine profiles. With the guillotine system in each panel, the insulating profiles close the joints in the floor and ceiling and obtain an insulated wall.

    Specification
    • Pansmart is our semi-automatic movable partition wall system that we have developed for our customers who demand comfort and ease of use. The semi-automatic mobile wall system has compact motors running on 12 or 24 volts of weak current electrical power. The lower and upper working spaces and the telescopic module on the last panel are opened and closed by the push and pull movement of the motors. You can control the entire system with a switch or a remote.

    Technical specification
    • Unique ref.movable-wall-panelite-jointed
    • Product familyMoving Panels
    • Product groupStandard Panel Type
    • TypeAssembly (multiple objects)
    • Date of publishing2023-05-11
    • Edition number1
    • Depth (mm)120
    Related
    • Material mainAluminum
    • Material secondaryWood
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryWalls - Folding Walls
    • IFC classificationWall
    • Uniclass 2015 CodePr_25_71_57_73
    • Uniclass 2015 DescriptionRoom divider panels
    • CSI MasterFormat 2014 Code10 22 23.23
    • CSI MasterFormat 2014 TitleMovable Panel Systems
    • OmniClass Number23-15 11 17 11
    • OmniClass TitleHorizontally Sliding Partitions

    Region availability

    Europe Asia North America Africa South America
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    Albania
    Bahrain
    Antigua and Barbuda
    Angola
    Bolivia
    Andorra
    Iran
    Aruba
    Benin
    Brazil
    Austria
    Iraq
    Barbados
    Botswana
    Chile
    Belarus
    Israel
    Belize
    Burkina Faso
    Colombia
    Belgium
    Jordan
    Bermuda
    Burundi
    Ecuador
    Bosnia and Herzegovina
    Kuwait
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Bulgaria
    Lebanon
    Canada
    Cape Verde
    French Guiana
    Croatia
    Oman
    Caribbean Netherlands
    Central African Republic
    Guyana
    Cyprus
    Palestine
    Cayman Islands
    Chad
    Paraguay
    Czech Republic
    Qatar
    Collectivity of Saint Martin
    Comoros
    Peru
    Denmark
    Saudi Arabia
    Costa Rica
    Côte d'Ivoire
    Suriname
    Estonia
    Syria
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Faroe Islands
    Türkiye
    Curaçao
    Djibouti
    Venezuela
    Finland
    United Arab Emirates
    Dominica
    Egypt
    France
    Yemen
    Dominican Republic
    Equatorial Guinea
    Germany
    El Salvador
    Eritrea
    Gibraltar
    Greenland
    Eswatini
    Greece
    Grenada
    Ethiopia
    Guernsey
    Guadeloupe
    Gabon
    Hungary
    Guatemala
    Ghana
    Iceland
    Haiti
    Guinea
    Ireland
    Honduras
    Guinea-Bissau
    Isle of Man
    Jamaica
    Kenya
    Italy
    Martinique
    Lesotho
    Jersey
    Mexico
    Liberia
    Latvia
    Montserrat
    Libya
    Liechtenstein
    Nicaragua
    Madagascar
    Lithuania
    Panama
    Malawi
    Luxembourg
    Puerto Rico
    Mali
    Malta
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Saint Lucia
    Mauritius
    Monaco
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Sint Maarten
    Namibia
    Norway
    The Bahamas
    Niger
    Poland
    Trinidad and Tobago
    Nigeria
    Portugal
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    U.S. Virgin Islands
    Reunion
    Russia
    United States
    Rwanda
    San Marino
    Saint Helena
    Serbia
    São Tomé and Príncipe
    Slovakia
    Senegal
    Slovenia
    Seychelles
    Spain
    Sierra Leone
    Svalbard and Jan Mayen
    Somalia
    Sweden
    South Africa
    Switzerland
    South Sudan
    Ukraine
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit