Publish your products
Fortress Box Frame Cantilever Slide Gate, Single Clear Openings up to 60' (Double Clear Openings up to 120')
Tymetal

Fortress Box Frame Cantilever Slide Gate, Single Clear Openings up to 60' (Double Clear Openings up to 120')

The Fortress Box Frame Cantilever Slide Gate is a cantilever system designed to handle the forces of gravity and wind using box frame construction and stainless steel cable. Diagonal cross members eliminate lateral sway.


Gate Construction:
  • Fabricated from 6063-T6 aluminum alloy extrusions
  • Primary members (top and bottom) are "P"-shaped in cross section
  • Vertical members alternate between 2" x 2" and 1" x 2" in cross section and are spaced at a distance not to exceed the gate height
  • Outside frame-to-frame width measures 24"
  • Cross-bracing of 3/16" (min) diameter stainless steel cable for vertical adjustment
  • Extruded aluminum alloy track welded to the primary member
  • Gate supported by two tracks containing self-aligning, 4-wheeled, sealed lubricant ball bearing truck assemblies
  • Bottom guides are provided for each side of the gate frame
  • Ground roller assembly supports the back end of the gate when the gate is in the open position
Technical specification
  • Unique ref.tymetal-fortress-box
  • Product familySliding Gates
  • Product groupCantilever Gates
  • TypeObject (single object)
  • Date of publishing2016-06-25
  • Edition number1
Classification
  • BIMobject CategoryLandscaping - Gates

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit