Publish your products
UAF-200 FLAT TOP - Industrial Fence

UAF-200 FLAT TOP - Industrial Fence

Three-rail design is simple, clean, and strong. Available in Industrial Series and Industrial Series Premium grades. Ultra Aluminum™ Premium grades have a reinforced double-wall rail with hidden fasteners.

Standard Sections are 6' wide x 3', 4', 5', or 6' high. Sections come fully assembled. Custom width or heights - 7', 8', 9', 10', 11', and 12'- are available.

Specification
  • Heights: 3', 4', 5', or 6' high

    Spacing: 6'

    Pickets: 1" square x .062 wall

    Spacing Between Pickets: 4" and optional 1-1/2"

    Fasteners: Stainless steel

    Horizontal Rails: 1-5/8" x 1-5/8" with .100" side walls and .070" top walls

    Posts: 2-1/2" square x .100 wall; 3" square x .125 wall. All posts include standard caps.

    Alloy: High-strength UltrumTM 6005-T5 alloy, min. strength 35,000 PSI

    Colors: Gloss Black, Textured Black, Gloss Bronze, Textured Bronze, Textured Khaki, Gloss White, Textured White, Silver

    Powercoat™ Finish: When applied, Powercoat™ finish is twice the thickness and hardness of a typical acrylic, baked enamel or "wet paint" finish, making it more durable, fade-resistant and scratch-resistant than other coatings.

Technical specification
  • Unique ref.uaf-200-flat-top-industrial-fence
  • Product familyFencing
  • Product groupIndustrial Fencing
  • TypeObject (single object)
  • Date of publishing2024-12-19
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Fencing
  • Uniclass 2015 CodeSs_25_14
  • Uniclass 2015 DescriptionFence systems
  • CSI MasterFormat 2014 Code32 31 00
  • CSI MasterFormat 2014 TitleFences and Gates
  • OmniClass Number23-11 25 19 21
  • OmniClass TitlePanel Fences

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States