Publish your products
NANO chain actuator
Archived

NANO chain actuator

NANO The highest performance (400 N) in the smallest case (24 x 35 mm) • Very silent operation • Chain in double stainless-steel links. • Aluminum extrusion case • Electronic stop in the intermediate positions in case of overload. • In case of vents with four-bar hinges, please contact our Technical Dept. • If installed on PVC windows, the profile has to be reinforced. • In case of Building Management System control, avoid repetitive commands in the same direction. For further information contact our Tech. Dept. • The SYNCHRO NANO versions are equipped with an integrated speed synchronization control board for the installation of more than one actuator on the same vent, avoiding any external control panel (max 4 actuators). The quiet operation is ensured by the slow speed for natural ventilation; the maximum speed for smoke ventilation is activated by UCS C-SV Control Panels. • SYNCHRO NANO versions provide also open/close feedback. Cable connection possible on both sides. • The SYNCHRO NANO F-SIGNAL versions provide free potential opening and closing feedback signal (maintained contact), activated by the current limit. • NANO DC is provided with 1,5 m cable without selectable features (Synchronization, feedback signal and speed selection). The quiet operation is ensured by the slow speed (4 mm/s) for natural ventilation. Available on request NANO DC actuators with maximum speed for smoke ventilation systems. • Suitable for combined installation with the additional locking device E-LOCK (see related data sheet). For further information contact our Tech. Dept.
Specification
  • Electric chain actuator Ultraflex Control Systems named Nano DC with chain in double stainless steel links. High performance (400 N) in very small case (24 x 35 mm). Voltage supply: 24 Vdc – Electronic limit stop; electronic stop in the intermediate positions in case of overload. Electric chain actuator Ultraflex Control Systems named Synchro Nano DC with chain in double stainless steel links. High performance (400 N) in very small case (24 x 35 mm). Voltage supply: 24 Vdc – Electronic limit stop; electronic stop in the intermediate positions in case of overload. Suitable for mounting more than one actuators (max 4 actuators) on the same vent: integrated speed synchronization. When “free potential open/close feedback” is required, indicate suffix “F-SIGNAL”
Technical specification
  • Unique ref.NANO-Chain-actuator
  • Product familyWindow Automation
  • Product groupChain actuators
  • TypeObject (single object)
  • Date of publishing2020-07-15
  • Edition number1
Related
  • Material mainStainless steel
  • Material secondaryAluminum
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryWindows - Window Openers