Publish your products
TWIN VEGA chain actuator
Archived

TWIN VEGA chain actuator

MAIN FEATURES • The strongest chain actuator: 600 N • Chains in double stainless steel links. • Equipped with an integrated speed synchronization control board. • Quick and easy installation: the manual closing position regulation is not required. The stop in closing position is regulated by an electronic limit switch control. • Electronic stop in the intermediate positions in case of overload. • F-SIGNAL versions provide opening and closing feedback signal (free potential, maintained contact), activated by the current limit. • Suitable for combined installation with the additional locking device E-LOCK INSTALLATION REMARKS • In case of vents with four-bar hinges, please contact our Technical Dept. • If installed on PVC windows, the profile has to be reinforced. • In case of Building Management System control, avoid repetitive commands in the same direction. For further information contact our Tech. Dept. 24 Vdc version is suitable for installation on Smoke and Heat Exhaust Ventilators (SHEV) in conformity to European Standard EN 12101-2, tested by Istituto Giordano. The BMSline versions are fully programmable (stroke, speed, force,...); different scenarios are selectable with a connection to a computer throught dedicated software. See BMSline section.
Specification
  • Electric chain actuator Ultraflex Control Systems named Twin Vega with two chains in double stainless steel links and electronic circuit for the two internal motors control. Force 600 N. Stroke 300 mm. Voltage supply 24 Vdc. Electronic limit stop and electronic stop in the intermediate positions in case of overload. Parallel connection.

Technical specification
  • Unique ref.Twin-Vega-chain-actuator
  • Product familyWindow Automation
  • Product groupChain actuators
  • TypeObject (single object)
  • Date of publishing2020-07-15
  • Edition number1
  • Height (mm)37
  • Width (mm)996
  • Depth (mm)69
Related
  • Material mainStainless steel
  • Material secondaryAluminum
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryWindows - Window Openers