Publish your products
Cable Railing Systems

Cable Railing Systems

HORIZONTAL CABLE RAILING

Our Cable Railing system is strong enough for commercial applications with elegance for any residential application.

  • Span up to 8’
  • Available in both Full Frame and Top Rail Only
  • Durable aluminum construction
  • Engineered & Approved to ICC-ES AC273 commercial and residential building codes
  • Commercial grade railing for multifamily that meets ICC-ES criteria for load and deflection

VERTICAL CABLE RAILING

Our Cable Railing system is strong enough for commercial applications with elegance for any residential application.

  • Span up to 8’
  • Durable aluminum construction
  • Engineered & Approved to ICC-ES AC273 commercial and residential building codes
  • Commercial grade railing for multifamily that meets ICC-ES criteria for load and deflection
Specification
  • INSTALLATION
    ULTRALOX INTERLOCKING™ TECHNOLOGY

    Offers quick and simple assembly and assure a professional fit and finish on your aluminum railing system.

    COST
    ULTRALOX INTERLOCKING™ TECHNOLOGY

    Our easy-to-assemble Panels save 20-30 labor minutes per opening, average 6-8 hours per deck.

    MAINTENANCE
    ULTRALOX INTERLOCKING™ TECHNOLOGY

    Premium powder-coating applied through a rigorous pre-treatment and powder-coating process assures a virtually maintenance free product. No painting, no staining, no rust, no rot!

Technical specification
  • Unique ref.cable-railing-systems
  • Product familyCable Railing
  • Product groupCable Railing Systems
  • TypeObject (single object)
  • Date of publishing2022-10-31
  • Edition number1
Related
  • Material mainAluminum
Classification
  • BIMobject CategoryConstruction - Railing
  • IFC classificationRailing
  • CSI MasterFormat 2014 Code05 52 00
  • CSI MasterFormat 2014 TitleMetal Railings
  • OmniClass Number23-17 25 11 11 17
  • OmniClass TitleRailing

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit