Publish your products
Waterproofing coating - Kflex Extrem Lisse
Waterproofing coating - Kflex Extrem Lisse
Waterproofing coating - Kflex Extrem Lisse
    Unikalo

    Waterproofing coating - Kflex Extrem Lisse

    In exterior, in renovation for waterproofing of the vertical surfaces of buildings, naked or covered with old adherent paintings in good condition. On concrete and prefabricated derivatives, masonries of elements coated with traditional cement mortar or single-layer hydraulic coating, plaster-lime mortar (PLM), facing bricks, glass paste and sandstone-ceramic of dimensions lower than 7.5 x 7.5 cm, after adapted fixing. In renovation of waterproofing and ETICS (K3) after preliminary study. Do not apply in basements (25cm from the ground or in case of capillary rise)
    Specification
    • Multifunction waterproofing coating with a smooth finish - water based system with an acrylic and a siloxane hybrid binder - with an encapsulated film protecting agent.

      • Multifunction product: used as a primer after dilution, as an intermediate, and as a finish on I1 to I4 systems.

      • Keeps its elasticity even at low temperatures.

      • Protects reinforced concrete against carbonation

      • Resistant to cracking up to 2500µm at 10°C in I4/A5

      Benefits from EXTREM technology:

      • Maximum beading effect

      • High resistance to soiling (atmospheric and biological pollution)

      • Contains an encapsulated film protecting agent

      • Long lasting colors

    Technical specification
    • Unique ref.Kflex-Extrem-Lisse
    • Product familypeinture façade
    • Product groupRevetement d'imperméabilité
    • TypeBuilding Materials
    • Date of publishing2023-05-15
    • Edition number1
    Related
    • Material mainAcrylic
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit