EUROBATEX® HF Halogen-free flexible elastomeric foam (FEF) for duct and pipe thermal insulation

EUROBATEX® HF Halogen-free flexible elastomeric foam (FEF) for duct and pipe thermal insulation

EUROBATEX HF is a halogen free flexible expanded rubber foam (FEF) which conform to the European Standard EN 14304. CFC, HCFC, halogen and PVC-free insulation tubes, sheets and tapes for the thermal insulation of refrigeration, air conditioning and heating & plumbing services in commercial, industrial and domestic applications, especially wherever a high standard of safety is required (hospitals, pharmaceutical plants, public entertainment locations, airports, public offices, ships and trains). Suitable for continuous use at +130 °C.
Specification
  • Black closed-cell flexible elastomeric foam (FEF) without halogens (Chlorine, Bromine, Fluorine) and PVC; available in flat sheets or rolls (also in self-adhesive version) with thicknesses from 6 mm to 32 mm and in pipe sections with thicknesses from 13 to 32 mm.
    - CE Marked
    - Euroclass: pipes - DL-s2,d0; sheets thicknesses ≤25mm - D-s3,d0; sheets thickness 32mm - E
    - Thermal conductivity at 0°C: λ = 0,036 W/mK
    - Water vapour diffusion resistance factor: µ ≥ 2000
    - UL Certified
    - EPD Available
Technical specification
  • Unique ref.eurobatex_HF
  • Collection setDuct and pipe insulation
  • CollectionEuroabtex HF
  • TypeObject (single object)
  • Date of publishing2022-06-17
  • Edition number1
Related
  • Material mainElastomer
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationBuilding Element
  • OmniClass Number23-13 25 19