Publish your products
Flat Roof Solar Panel Mount - EcoFoot2+
Flat Roof Solar Panel Mount - EcoFoot2+
Flat Roof Solar Panel Mount - EcoFoot2+
Flat Roof Solar Panel Mount - EcoFoot2+
Flat Roof Solar Panel Mount - EcoFoot2+
    Unirac

    Flat Roof Solar Panel Mount - EcoFoot2+

    SIMPLIFIED & OPTIMIZED FLAT ROOF SOLAR RACKING

    ECOFOOT 2+ ‘s solar panel mounting kits maximize roof capacity and minimize turnaround time through its modular design and optimized engineering process. ECOFOOT 2+ s pre-assembled components and simple installation process ensure your project timelines and labor targets are met. The modules can be configured in portrait for a 5-degree tilt or landscape for a 10-degree tilt.

    FAST INSTALL. FLEXIBLE SYSTEM DESIGN. LIFETIME RELIABILITY​

    • Fast install, 3rd party verified: ECOFOOT 2+ is rated by DNV-GL with an impressive install speed of 13.5 modules per installer-hour.
    • System validation & reliability: Backed by industry leading third-party validation and in-house testing, ECOFOOT 2+’s mounting system is designed to last the entire life of your solar project.
    • Dedicated product & installation support: Both our in-house team of product experts and our field-based team of installation trainers provide you dedicated support on your project.
    Specification
    • System Overview

      • System Type: Flat-roof system (ballasted, attached, or hybrid)
      • Orientation: Landscape and Portrait
      • Tilt Angle: 5°–10°
      • Roof Pitch Compatibility: 0°–7°
      • Inter-Row Spacing: 18.9"

      Materials & Construction

      • Base Materials: Black ASA-PC, UL-Listed Resin
      • Base Dimensions: 26.5" L × 18.25" W × 8.3" H
      • Installed Weight: 3–7 psf
      • Clamping Range: 30–50 mm

      Ballast & Installation

      • Ballast Requirement:
        4" × 8" × 16" roof paver (31.5 lbs each)
      • Slip Sheets:
        Not required by Ecolibrium Solar
        If required by roofer, use 20" × 29" under base

      Compliance & Testing

      • Code Compliance:
        • UL 2703
        • Bonding/Grounding
        • Mechanical Loading
        • Fire Class A (Type I & II modules)
        • SEAOC Seismic Codes
      • Testing:
        • Wind tunnel tested up to 150 mph
        • Structurally tested

      Warranty

      • Warranty Term: 25 years
    Technical specification
    • Unique ref.flat-roof-solar-panel-mount-ecofoot2
    • Product familyFlat Roof
    • Product groupBallast 10 Degree
    • TypeObject (single object)
    • Date of publishing2025-12-19
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • OmniClass Number23-19 25 11 19 15
    • OmniClass TitleSolar Panels

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States