Publish your products
Storage Hoist UNISPORT Double
Unisport

Storage Hoist UNISPORT Double

White (RAL 9016) varnished yoke. Hoist platform made of varnished pine boards. Available in 2 models: "Double" and "Single". Product features / benefits:Frees up floor space Simplifies cleaning Easy to use - operated by a key switch Increases product lifespan 230V motor with extra motor protection Can be wall-mounted or ceiling-mounted. Suitable for mats up to 4000mm x 2000mm x 400mm with a maximum total weight of 75kg with standard motor. The hoists satisfy the applicable legislation and are CE marked. We prioritise safety - which is why all of our hoists come with extra motor protection, carbine hooks with screw locks, reinforced wall brackets and safety-rated cable as standard.
Technical specification
  • Unique ref.401660
  • Product familyEquipment
  • Product groupStorage
  • TypeObject (single object)
  • Date of publishing2019-10-02
  • Edition number1
  • Height (mm)2700
  • Width (mm)3570
  • Depth (mm)1115
Related
  • Material mainSteel
  • Material secondaryPine
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)100
Classification
  • BIMobject CategorySports & Recreation - Other
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_70_84
  • Uniclass 2015 DescriptionSports equipment

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit