Publish your products
Unistrut P1000 12 Gauge Steel Strut Channel
Unistrut P1000 12 Gauge Steel Strut Channel
Unistrut P1000 12 Gauge Steel Strut Channel
Unistrut P1000 12 Gauge Steel Strut Channel
    Unistrut

    Unistrut P1000 12 Gauge Steel Strut Channel

    4.0 out of 5 stars4.0(20 reviews)

    Unistrut's P1000 is the original metal framing strut channel and has been used in countless applications for over 90 years. Commonly known as 12 Gauge Standard or Deep Strut Channel, it is the global standard for strut metal framing.This channel is commonly used for trapeze supports, seismic bracing, ceiling grids, pipe, conduit, duct and cable tray supports, racks, and other general framing. 

    As Featured on Amazon.com

    Specification
    • Part Number: P1000PG 

      Item Weight: 9.5 pounds

      Product Dimensions: 60 x 1.6 x 1.6 inches 

      Item model number: P1000 

      Size: 5 Foot Length (60 inches Long) 

      Color: Silver 

      Finish: Pre-Galvanized Zinc 

      Material: Metal - Steel, Zinc Plated

    Technical specification
    • Unique ref.Unistrut-P1000-12-Gauge-Steel-Strut-Channel
    • Product familyBuilding materials
    • Product groupMetal
    • TypeObject (single object)
    • Date of publishing2019-03-25
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    Classification
    • BIMobject CategoryConstruction - Steelwork
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • CSI MasterFormat 2014 Code05 50 00
    • CSI MasterFormat 2014 TitleMetal Fabrications
    • OmniClass Number23-17 21 17 13
    • OmniClass TitleComponents 

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit