Publish your products
Unistrut P2346 Wing Shape Channel Fitting
Unistrut P2346 Wing Shape Channel Fitting
Unistrut P2346 Wing Shape Channel Fitting
    Unistrut
    Archived

    Unistrut P2346 Wing Shape Channel Fitting

    Genuine Unistrut essential part; 8 Hole Wing Shape 90° Fitting Bracket for 3 Way Channel Cross Section. For use with 1/2" bolt in all 1-5/8" series channels.

    As Featured on Amazon.com

    Specification
    • Part Number: P2346 EG 

      Item Weight: 1.5 pounds 

      Package Dimensions: 7.7 x 5 x 2.3 inches 

      Item model number: P2346EG Size 9/16" Diameter Hole 

      Color: Silver; Finish - Electroplated Zinc 

      Material: metal

    Technical specification
    • Unique ref.Unistrut-P2346-Wing-Shape-Channel-Fitting
    • Product familyBuilding materials
    • Product groupMetal
    • TypeObject (single object)
    • Date of publishing2019-03-25
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    Classification
    • BIMobject CategoryConstruction - Steelwork
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • CSI MasterFormat 2014 Code05 50 00
    • CSI MasterFormat 2014 TitleMetal Fabrications
    • OmniClass Number23-17 21 17 13
    • OmniClass TitleComponents 
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit