Publish your products
CallMe multi-user to divert the video doorphone calls to the mobile phone for 2VOICE system
Urmet
Archived

CallMe multi-user to divert the video doorphone calls to the mobile phone for 2VOICE system

it allows to divert the calls from the external panels to remote on mobile phones, to answer and to oper the door and the gate connected on the 2VOICE external panels fom the CALLME app. A single 1083/83 device for every riser in the building gives the call forwarding function to all the apartments. it's possible to check cctv cameras connected on the 2VOICE system from the app without receiving a call The call forwarding function is available for every audio or video internal item of 2VOICE . The app CallMe is available on the stores for Android and iOS
Specification
  • DIN bar mounting 8 modules - power supply in the box 2 DIN bar modules
Technical specification
  • Unique ref.1083_83
  • Product familyVideo Intercom
  • Product groupCall Forwarding Solution
  • TypeObject (single object)
  • Date of publishing2021-03-03
  • Edition number1
  • Height (mm)90
  • Width (mm)140
  • Depth (mm)60
Classification
  • BIMobject CategoryElectronics - Communication
  • ETIM CodeEC001349
  • ETIM NameAccessories for door communication
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit