We are using cookies to provide our services

By using our services you agree to our use of cookies

DE Pureone HRF 31 100 mm

Unique ref.: DE_MAT_GLW_PUO_HRF_31_100_1
Brand: URSA
Product family: URSA PURE ONE
Product group: Insulation
Width (mm): 1000
Height (mm): 1000
Depth (mm): 100
Date of publishing: 2019-01-11
Edition number: 1
Type: Object (single object)
Download (3)
URSA PUREONE is the unique mineral wool insulation that combines naturalness and high performance in one product for healthy living comfort. Through the use of natural materials and the combination with the technical properties of thermal and sound insulation, the innovative, non-combustible insulation material ensures living comfort in every season. In addition, URSA PUREONE contributes to fire protection and thus to a high degree of safety in one's own four walls. Ideal for use in the building.

URSA PUREONE Holzrahmenfilz is additional water repellent. The Holzrahmenfilz is used in wood frame and wood panel construction (WH). It is ideal for the 625 mm grid. The product is very good thermal insulating, very good sound absorbing, non-flammable, vapor-permeable, formaldehyde-free and has very low cutting waste. Certified with RAL quality mark and certified by Keymark and eurofins Indoor Air Comfort GOLD.
Dimensions: 575x5.600mm (double role)


Material main: Mineral wool
Material secondary:
Designed in: Germany
Manufactured in: Germany
Weight Net (Kg): 2

BIMobject Category: Building Materials - Insulation
IFC classification: Material
UNSPSC name: Insulation
UNSPSC code: 3014
Uniclass 1.4 Code: L66183
Uniclass 1.4 Description: Insulating board
Uniclass 2.0 Code: PR-45-06-50
Uniclass 2.0 Description: Mineral Wool Insulation
Uniclass 2015 Code: Pr_25_57_06_53
Uniclass 2015 Description: Mineral wool insulation
NBS Reference Code: 45-06-50
NBS Reference Description: Mineral Wool Insulation
CSI MasterFormat 2014 Code: 07 21 00
CSI MasterFormat 2014 Title: Thermal Insulation
OmniClass Number: 23-13 25 19 13 11
OmniClass Title: Fiberglass Blanket Thermal Insulation
This product is available in:
Europe
  • Germany

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Application Insulation
Color Light Brown
Flame Spread Index Euroclass A1
Material Mineral wool
Sheathing Without coating
Size thickness 100 mm; length 3,50 m; width 0,575 m
Thermal Insulance Lambda (design) = 0,031 W/(mK) / Lambda (calc.) = 0,032 W/(mK)
Thermal Resistance 3,125
Thickness 100
Type Roll
Vapor Permeability < 1
Water Barrier ≤ 1 kg/m2

System Family Properties

MaterialProperties

Name Value
Fire rating Euroclass A1
Permeability 1
R-value 3.125
Specific heat 1030
λ-value 0.032

All BIM objects are real products from real manufacturers confirmed and approved