Publish your products
URSA Blowing wool  Pure Floc loose DE
URSA Blowing wool  Pure Floc loose DE

    URSA Blowing wool Pure Floc loose DE

    The URSA blow-in insulation combines the excellent technical properties of mineral wool with a fast and flexible processing. This provides a easy, safe and durable insulation solution. URSA blow-in insulation Pure Floc and Pure Floc KD stands for excellent thermal, sound and fire protection in one. Of course, with just two products, almost all application areas in new and old buildings can be insulated in a non-combustible way. URSA blow-in insulation can be processed quickly and safely with all common blowing-in machines.
    Specification
    • URSA Pure Floc is used as an exposed thermal insulation material on horizontal or curved or moderately inclined surfaces (≤ 10 °) and used between wooden beams of roofing, e.g. top floor ceiling, cold roofs (bulk density: 20-25 kg / m³). The product is well thermal insulating, sound absorbing, non-flammable, has a low settlement and is material-saving and fast processing. Certified with RAL quality mark and certified with the Blue Angel "low emission". Dimensions: 16.6 kg per bag
    Technical specification
    • Unique ref.DE_MAT_GLW_PUO_PF_36_100_1
    • Product familyURSA PURE ONE
    • Product groupInsulation
    • TypeBuilding Materials
    • Date of publishing2019-01-10
    • Edition number1
    • Height (mm)1000
    • Width (mm)1000
    • Depth (mm)100
    Related
    • Material mainMineral wool
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2.2
    Classification
    • BIMobject CategoryConstruction Materials - Insulation
    • IFC classificationMaterial
    • UNSPSC nameInsulation
    • UNSPSC code3014
    • Uniclass 2015 CodePr_25_57_06_53
    • Uniclass 2015 DescriptionMineral wool insulation
    • CSI MasterFormat 2014 Code07 21 00
    • CSI MasterFormat 2014 TitleThermal Insulation
    • OmniClass Number23-13 25 19 11 17
    • OmniClass TitleFiberglass Slab and Board Thermal Insulation

    Region availability

    Europe
    Germany
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit