We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

DE URSA Pure Floc KD cavity insulation 160 mm

Unique ref.: DE_MAT_GLW_PUO_PF_KD_34_160_1
Brand: URSA
Product family: URSA PURE ONE
Product group: Insulation
Width (mm): 1000
Height (mm): 1000
Depth (mm): 160
Date of publishing: 2019-01-11
Edition number: 1
Type: Object (single object)
Download (3)
The URSA blow-in insulation combines the excellent technical properties of mineral wool with a fast and flexible processing. This provides a easy, safe and durable insulation solution. URSA blow-in insulation Pure Floc and Pure Floc KD stands for excellent thermal, sound and fire protection in one. Of course, with just two products, almost all application areas in new and old buildings can be insulated in a non-combustible way. URSA blow-in insulation can be processed quickly and safely with all common blowing-in machines.

URSA Pure Floc KD is additionally water-repellent and is used as core insulation to completely fill the cavity of double-shell masonry for external walls, e.g. cavity wall insulation (bulk density: 30-40 kg / m³). The product is very good thermal insulating, very good sound absorbing, non-flammable, absolutely settlement-safe and is material-saving and joint-free. Certified with RAL quality mark and certified with the Blue Angel "low emission".
Dimensions: 16.6 kg per bag


Material main: Mineral wool
Material secondary:
Designed in: Germany
Manufactured in: Germany
Weight Net (Kg): 8.67

BIMobject Category: Construction Materials - Insulation
UNSPSC name: Insulation
UNSPSC code: 3014
Uniclass 1.4 Code: L6815
Uniclass 1.4 Description: Thermal insulation
Uniclass 2.0 Code: PR-45-06-50
Uniclass 2.0 Description: Mineral Wool Insulation
Uniclass 2015 Code: Pr_25_57_06_53
Uniclass 2015 Description: Mineral wool insulation
NBS Reference Code: 45-06-50
NBS Reference Description: Mineral Wool Insulation
CSI MasterFormat 2014 Code: 07 21 00
CSI MasterFormat 2014 Title: Thermal Insulation
OmniClass Number: 23-13 25 19
OmniClass Title: Thermal Insulation 
This product is available in:
Europe
  • Germany

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Application Insulation
Colour White
Flame Spread Index Euroclass A1
Installation Blow-in insulation
Material URSA Mineral Wool
Sheathing None
Size Thickness 160 mm
Thermal Insulance Lambda (design) = 0,034 W/(mK) / Lambda (calc.) = 0,035 W/(mK)
Thermal Resistance Rd=4,7 m²K/W
Thickness 160 mm
Vapour Permeability MU1
Water Barrier ≤ 1 kg/m2

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour White
Material URSA Mineral Wool
Size Thickness 160 mm

System Family Properties

MaterialProperties

Name Value
M Fire Rating Euroclass A1
Permeability 1
R Value 4.7
Specific Heat 1030
λ-value 0.035

SystemFamilyProperties

Name Value
M Fire Rating Euroclass A1
R Value 4.7
Thickness 160 mm
λ-value 0.035

All BIM objects are real products from real manufacturers confirmed and approved