We are using cookies to provide our services

By using our services you agree to our use of cookies

DE Pureone TWP 37 80 mm

Unique ref.: DE_MAT_GLW_PUO_TWP_37_80_1
Brand: URSA
Product family: URSA PURE ONE
Product group: Insulation
Width (mm): 1000
Height (mm): 1000
Depth (mm): 80
Date of publishing: 2019-01-11
Edition number: 1
Type: Object (single object)
Download (3)
URSA PUREONE is the unique mineral wool insulation that combines naturalness and high performance in one product for healthy living comfort. Through the use of natural materials and the combination with the technical properties of thermal and sound insulation, the innovative, non-combustible insulation material ensures living comfort in every season. In addition, URSA PUREONE contributes to fire protection and thus to a high degree of safety in one's own four walls. Ideal for use in the building.

URSA PUREONE Trennwandplatte is used in room partition walls in dry wall construction (WTR) as well as in ceilings (DI) and in timber frame construction (WH). It is ideal for constructions with sound and fire protection requirements, e.g. F30 / F90. The product is good thermal insulating, very good sound absorbing, non-flammable, stable, formaldehyde-free. Certified with RAL quality mark and certified by Keymark and eurofins Indoor Air Comfort GOLD.
Dimensions: 1.250x625mm


Material main: Mineral wool
Material secondary:
Designed in: Germany
Manufactured in: Germany
Weight Net (Kg): 1.28

BIMobject Category: Building Materials - Insulation
IFC classification: Material
UNSPSC name: Insulation
UNSPSC code: 3014
Uniclass 1.4 Code: L66183
Uniclass 1.4 Description: Insulating board
Uniclass 2.0 Code: PR-45-06-50
Uniclass 2.0 Description: Mineral Wool Insulation
Uniclass 2015 Code: Pr_25_57_06_53
Uniclass 2015 Description: Mineral wool insulation
NBS Reference Code: 45-06-50
NBS Reference Description: Mineral Wool Insulation
CSI MasterFormat 2014 Code: 07 21 00
CSI MasterFormat 2014 Title: Thermal Insulation
OmniClass Number: 23-13 25 19 13 11
OmniClass Title: Fiberglass Blanket Thermal Insulation
This product is available in:
Europe
  • Germany

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Application Insulation
Color Light Brown
Flame Spread Index Euroclass A1
Material Mineral wool
Sheathing Without coating
Size thickness 100 mm; length 1,25 m; width 0,625 m
Thermal Insulance Lambda (design) = 0,037 W/(mK) / Lambda (calc.) = 0,038 W/(mK)
Thermal Resistance 2,6315
Thickness 100
Type Panel
Vapor Permeability < 1
Water Barrier ≤ 1 kg/m2

System Family Properties

MaterialProperties

Name Value
Fire rating Euroclass A1
Permeability 1
R-value 2.6315
Specific heat 1030
λ-value 0.038

All BIM objects are real products from real manufacturers confirmed and approved