Publish your products
URSA XPS D N-III-L TWINS DE
URSA XPS D N-III-L TWINS DE
URSA XPS D N-III-L TWINS DE

    URSA XPS D N-III-L TWINS DE

    URSA XPS TWINS is an extruded polystyrene foam (XPS) with multilayer technology and is characterized by its excellent thermal insulation, very high pressure resistance and low water absorption - properties that are indispensable in the field of perimeter insulation, the insulation of industrial floors or inverted roofs. URSA XPS TWINS is foamed with CO2, contains air as cell gas and is HBCD-free.
    Specification
    • URSA XPS D N-III-L TWINS is a multilayer product (insulation thicknesses up to 400mm possible) and has a smooth surface and a shiplap edge. 

      The product is used in the flat roof / inverted roof (DAA / DUK), in the floor (DEO) as well as in the perimeter area (PW / PW). There are additional approvals for the pressing water and the inverted roof. 

      The product is very good thermal insulating, high pressure resistance, freeze-thaw resistant and can be easily processed. 

      Certified according to Keymark and DIN.

      Dimensions of the XPS insulation board: thickness 140 mm, length 1.250 mm, width 600 mm 

    Technical specification
    • Unique ref.DE_MAT_XPS_N_300_33_L-TWINS_140_1
    • Product familyURSA XPS
    • Product groupInsulation
    • TypeBuilding Materials
    • Date of publishing2019-01-10
    • Edition number1
    • Height (mm)1000
    • Width (mm)1000
    • Depth (mm)140
    Related
    • Material mainExtruded polystyrene (XPS)
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)4.9
    Classification
    • BIMobject CategoryConstruction Materials - Insulation
    • IFC classificationMaterial
    • UNSPSC nameInsulation
    • UNSPSC code3014
    • Uniclass 2015 CodePr_25_71_63_29
    • Uniclass 2015 DescriptionExtruded polystyrene (XPS) boards
    • CSI MasterFormat 2014 Code07 21 00
    • CSI MasterFormat 2014 TitleThermal Insulation
    • OmniClass Number23-13 25 19 11 11 13
    • OmniClass TitleExtruded Polystyrene Slab and Board Thermal Insulation

    Region availability

    Europe
    Germany
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit