Publish your products
URSA Mineral wool PUREONE 38 RP FR

URSA Mineral wool PUREONE 38 RP FR

The URSA PUREONE range is a white mineral wool free of formaldehyde, guaranteed 25 years, made in France and has more than 30 references to offer. This range provides solutions for all configurations from the traditional to the wood frame house, for a new building as for a renovation to better respond to the requirement level of the actual regulations. The whole range is certified CE and ACERMI. URSA PUREONE has thermal and acoustic high performance products, it is the solution that is prescribed for sensitive buildings such as schools or hospitals. The touch of the URSA PUREONE products are soft, non-irritating and not dusty. It is a real comfort to install these products.
Specification
  • URSA PURE 38 RP is a roll of mineral wool faced on one side of a graph kraft paper. The product has the following dimensions and R value: thickness 45, 75mm, length 2700 mm, width 1200 mm with a R value of 1.20, 2.00 m².K/W. The advantages of the URSA PURE 38 RP are: 25 year guarantee, preserves the interior quality air, comfortable to manipulate, soft product, not dusty and R = 8 in one single layer. The product has the following certifications: CE according to NF EN 13162, ACERMI certificate n°14/083/952, EUCEB and the performance declaration n°33PUO38KP16111. The technical characteristics are: thermal conductivity (λD) = 0,038 W/(m.K), reaction to fire Euroclass = F, thickness tolerance = T1 and resistance at water vapor (Z) = 1 m².h.Pa/mg.
Technical specification
  • Unique ref.FR_MAT_GLW_PUO_38_RP_300_1
  • Product familyURSA PURE ONE
  • Product groupInsulation
  • TypeBuilding Materials
  • Date of publishing2019-11-06
  • Edition number1
  • Height (mm)1000
  • Width (mm)1000
  • Depth (mm)45
Related
  • Material mainMineral wool
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Kg)3.75
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationMaterial
  • UNSPSC nameInsulation
  • UNSPSC code3014
  • Uniclass 2015 CodePr_25_57_06_53
  • Uniclass 2015 DescriptionMineral wool insulation
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass Number23-13 25 19 11 17
  • OmniClass TitleFiberglass Slab and Board Thermal Insulation

Region availability

Europe
France
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit