Publish your products
URSA Mineral wool PRK 32 ROULE FR

URSA Mineral wool PRK 32 ROULE FR

The URSA TERRA range is a reinvented mineral wool due to its quality and installation comfort. This new range of mineral wool is softer therefore more pleasant to install, it also offers thermal and acoustic performance insulation and is also against high level fires. The URSA TERRA range is: - pleasant to install - soft to touch and no dust - great insulation - protect the building against heat/cold - extra quality - environmental friendly - easy to get – excellent customer service
Specification
  • URSA PRK 32 Roulé is a semi-rigid mineral wool rolled up panel faced on one side of a graph kraft paper. The product has the following dimensions and R value: thickness 75, 85,101,120,140,160, 180, 200 mm, length 5400 mm, width 1200 mm with a R value of 2.30, 2.65, 3.15, 3.75, 4.35, 5.00, 5.60, 6.25 m².K/W. The advantages of the PRK 32 Roulé are: easy to cut, easy to install and assurance a high thermal performance insulation. The product has the following certifications: CE according to NF EN 13162, ACERMI certificate n°03/058/111, EUCEB and the performance declaration n°33UGW32KP16111. The technical characteristics are: thermal conductivity (λD) = 0,032 W/(m.K), reaction to fire Euroclass = F, thickness tolerance = T3, resistance at water vapor (Z) = 1 m².h.Pa/mg, water absorption at short term (WS) = <1,0 kg/m² and insulation semi-rigidity = from 75 to 200 mm.
Technical specification
  • Unique ref.FR_MAT_GLW_TER_PRK_32_Roule_101_1
  • Product familyURSA TERRA
  • Product groupInsulation
  • TypeBuilding Materials
  • Date of publishing2020-02-26
  • Edition number1
  • Height (mm)1000
  • Width (mm)1000
  • Depth (mm)75
Related
  • Material mainMineral wool
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Kg)3.03
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationMaterial
  • UNSPSC nameInsulation
  • UNSPSC code3014
  • Uniclass 2015 CodePr_25_57_06_53
  • Uniclass 2015 DescriptionMineral wool insulation
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass Number23-13 25 19 11 17
  • OmniClass TitleFiberglass Slab and Board Thermal Insulation

Region availability

Europe
France
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit