Publish your products
URSA Mineral wool PLATINUM 32 PL

URSA Mineral wool PLATINUM 32 PL

Material for thermal, fireproof and acoustic insulation, mineral wool, with printed lines to ease the cut of the material. The material is non-flammable, sound-absorbing, vapor-permeable, compressed, resistant to mold and fungi, made of elastic fibers - the material is effectively wedged between rafters without tying depending on the spacing of the rafters.
Specification
  • roll made by mineral glasswool URSA PLATINUM 32 for thermal and acoustic insulation;reaction to fire class (euroclass)A1; lambda 0,032[W/mK]; thermal resistance R=1.55 [m2K/W] -thickness 50[mm], thermal resistance R=3.10 [m2K/W] -thickness 100[mm]; thermal resistance R=4.65 [m2K/W] -thickness 150[mm];
Technical specification
  • Unique ref.PL_MAT_GLW_UGW_PLATINUM_32_100_1
  • Product familyURSA GLASSWOOL
  • Product groupInsulation
  • TypeBuilding Materials
  • Date of publishing2019-05-15
  • Edition number1
  • Height (mm)1000
  • Width (mm)1000
  • Depth (mm)100
Related
  • Material mainMineral wool
  • Designed inPoland
  • Manufactured inPoland
  • Weight Net (Kg)3
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationMaterial
  • UNSPSC nameInsulation
  • UNSPSC code3014
  • Uniclass 2015 CodePr_25_57_06_53
  • Uniclass 2015 DescriptionMineral wool insulation
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass Number23-13 25 19 11 17
  • OmniClass TitleFiberglass Slab and Board Thermal Insulation

Region availability

Europe
Poland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit