Publish your products
URSA Mineral wool SILENTIO 33 PL

URSA Mineral wool SILENTIO 33 PL

A board for acoustic and thermal insulation, made of mineral wool with the highest acoustic parameters. The material is non-flammable, sound-absorbing, vapor-permeable, compressed, resistant to mold and fungi, made of elastic fibers.
Specification
  • plate made by mineral glasswool URSA SILENTIO 33 for thermal and acoustic insulation;reaction to fire class (euroclass)A1; lambda 0,033[W/mK]; thermal resistance R=1.05 [m2K/W] -thickness 50[mm], thermal resistance R=2.25 [m2K/W] -thickness 75[mm]; thermal resistance R=3.00 [m2K/W] -thickness 100[mm];
Technical specification
  • Unique ref.PL_MAT_GLW_UGW_SILENTIO_33_100_1
  • Product familyURSA GLASSWOOL
  • Product groupInsulation
  • TypeBuilding Materials
  • Date of publishing2019-05-15
  • Edition number1
  • Height (mm)1000
  • Width (mm)1000
  • Depth (mm)100
Related
  • Material mainMineral wool
  • Designed inPoland
  • Manufactured inPoland
  • Weight Net (Kg)3
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationMaterial
  • UNSPSC nameInsulation
  • UNSPSC code3014
  • Uniclass 2015 CodePr_25_57_06_53
  • Uniclass 2015 DescriptionMineral wool insulation
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass Number23-13 25 19 11 17
  • OmniClass TitleFiberglass Slab and Board Thermal Insulation

Region availability

Europe
Poland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit