Publish your products
URSA XPS F N-RG I ES
URSA XPS F N-RG I ES

    URSA XPS F N-RG I ES

    Extruded polystyrene URSA XPS is an excellent thermal insulator that offers the following
    advantages:
    • Its closed cellular structure means very low thermal conductivity and high thermal insulation levels.
    • URSA XPS has excellent mechanical properties, with a resistance to compression of 300 kPa.
    • Zero water absorption makes URSA XPS a superior choice for roof insulation – flat or pitched.
    Specification
    • URSA XPS N RG I extruded polystyrene panel according to EN 13164 standard, with a rough surface and straight lateral machining. URSA XPS can be used within a wide temperature range from -50ºC to +75ºC. The product is recommended for ETICS. Properties: Reaction to fire: E Thermal conductivity coefficient: 0.033 W/mK (Thickness≤ 60mm), 0.036 W/mK (Thickness ≥70 mm);
    Technical specification
    • Unique ref.xps_rg
    • Product familyXPS
    • Product groupXPS
    • TypeObject (single object)
    • Date of publishing2017-10-22
    • Edition number1
    • Height (mm)600
    • Depth (mm)1250
    Related
    • Material mainExtruded polystyrene (XPS)
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryConstruction Materials - Insulation
    • IFC classificationMaterial
    • UNSPSC nameInsulation
    • UNSPSC code3014
    • Uniclass 2015 CodePr_25_71_63_29
    • Uniclass 2015 DescriptionExtruded polystyrene (XPS) boards
    • CSI MasterFormat 2014 Code07 21 00
    • CSI MasterFormat 2014 TitleThermal Insulation
    • OmniClass Number23-13 25 19 11 11 13
    • OmniClass TitleExtruded Polystyrene Slab and Board Thermal Insulation
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit