Publish your products
USAW 300 – Bullet Resistant Interior Fixed Aluminum Window System
USAW 300 – Bullet Resistant Interior Fixed Aluminum Window System

    USAW 300 – Bullet Resistant Interior Fixed Aluminum Window System

    The 300 Series window is a fixed aluminum ballistic window designed for interior applications, for secure areas or as a a transaction window. We take pride in the fact that these interior bulletproof transaction windows and fixed bulletproof windows are built to withstand gunfire as well as forced entry attempts and explosions. This makes our bulletproof transaction windows a good choice for protecting people and assets in sensitive areas such as banks, schools and government buildings.

    These bullet-resistant transaction windows are available in standard dimensions as well as custom sizes. Multiple anodized and painted finishes also are available to match virtually any type of design.

    Just as in related products such as the USAW400 and USAW800 series, we design and build everything we provide to deliver the highest levels of security and performance. Since our inception in 1988, we have built a strong reputation for quality, innovation, expertise and commitment. We stand as the industry leader when it comes to protecting people and property because of our unwavering dedication to our principles.

    • The USAW300 Window Series is shipped non-glazed and factory assembled. The window is a non-thermal type for interior applications. The unit is available as a single lite, multi lite or transaction window.
    • The USAW300 Window Series construction consists of heavy-duty aluminum extrusion and 1/8” minimum wall thickness. The extrusions allow for the insertion of armor consistent with specified threat level.
    • Glass components are easily replaceable.
    • Blast protection available.
    • Standard finish: Clear or bronze anodized (custom Kynar paint, brass cladding, stainless steel cladding available)

    It is recommended that the window system be used in conjunction with protected wall and door areas.

    Each end user should determine the blast, ballistic and forced entry threat level to ensure the correct product selection to meet and exceed security needs.

    Specification
      • Ballistics: UL 752 Levels 1-8, NIJ I, II-A, II, III-A, III
      • Frame Size: 1-1/4″ W x 3-3/4″ D with custom sizes available
      • Glazing Thickness: 1/4″ to 2 1/4″
      • Applications: Transaction windows in secure office within a building.
    Technical specification
    • Unique ref.windows-usaw-300
    • Product familyWindows
    • Product group300 Series
    • TypeObject (single object)
    • Date of publishing2022-02-22
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Fixed Frames
    • IFC classificationWindow
    • UNSPSC nameFixed windows
    • UNSPSC code30171609
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 56 53
    • CSI MasterFormat 2014 TitleSecurity Windows
    • OmniClass Number23-17 13 29 15
    • OmniClass TitleImpact Resistant Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States