Publish your products
USAW 800 – Bullet/Blast/Forced Resistant Fixed Aluminum Window System
USAW 800 – Bullet/Blast/Forced Resistant Fixed Aluminum Window System

    USAW 800 – Bullet/Blast/Forced Resistant Fixed Aluminum Window System

    The USAW800 Window Series offers the highest level of ballistic and blast protection available and is tested to meet the Department of State’s (DOS) 5 and 15-minute Forced Entry Requirements. The window offers an improved, fully thermally broken frame design ideal for high security or Department of State (DOS) applications to offer superior protection without compromising energy conservation. The unit is available as a single lite or multi lite fixed window and is shipped glazed and factory assembled.

    Along with the USAW300 and USAW400 series, this high-impact window series makes up some of the most sophisticated solutions for protecting properties and people found anywhere. These bullet-resistant windows feature high-impact glass that also provides security against explosions and forced entry.

    We’re one of the few manufacturers serving this market offering an energy-efficient solution with these thermally broken windows. This means our high-security windows not only offer protection from external threats with blast-proof glass, but also contribute to lower utility bills and a smaller ecological footprint for your building.

    U.S. Bullet Proofing takes pride in the attention to detail we put into every one of our products. We have earned a strong reputation for delivering the highest levels of quality and safety for a wide range of customers including embassies, government offices, schools and banks.

    • The USAW800 Window Series is shipped factory assembled. The unit is available as a single-lite, multi-lite and transaction window.
    • The USAW800 Window Series construction consists of extruded. Standard frame size of 2 ½” x 6” matches profiles of all other ballistic products. Complimentary door construction allows for aesthetically uniform security application that is available in many style and finish options. Glazing thicknesses of 2″ to 2-3/8″” allowable. May be used individually or assembled for guard booths, security closures, etc.
    • Glass components are easily replaceable.
    • Blast protection available: DOS, GSA, DOD
    • Standard and custom window sizes available.
    • Standard finish: Clear and Bronze anodized, custom colors, Kynar paint, brass cladding, stainless steel cladding available).

    It is recommended that the window system be used in conjunction with protected wall and door areas.

    Each end user should determine the blast, ballistic and forced entry threat level to ensure the correct product selection to meet and exceed security needs.

    Specification
      • Ballistics: Department of State Rifle Ratings (7.62 and 5.56), UL 752 Levels 1-8, NIJ I, II-A, II, III-A, III
      • Blast: Calculations to be provided per UFC / ISC criteria, DOS STD SD 01.01 Rev G
      • Forced Entry: Department of State 5 and 15 minute ratings, ASTM F1233
      • Energy Efficiency: ASTM E283, ASTM 330, ASTM 331, and AAMA 501.1, NFRC 100/200/500 and AAMA 501.5
      • Frame Size: 2 1/2″ W x 6″ D 
      • Glazing Thickness: 1″ to 2 3/8″
      • Applications: Any location where an extremely high level of forced entry protection is required.
    Technical specification
    • Unique ref.windows-usaw-800
    • Product familyWindows
    • Product group800 Series
    • TypeObject (single object)
    • Date of publishing2022-02-22
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Fixed Frames
    • IFC classificationWindow
    • UNSPSC nameFixed windows
    • UNSPSC code30171609
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 56 53
    • CSI MasterFormat 2014 TitleSecurity Windows
    • OmniClass Number23-17 13 29 15
    • OmniClass TitleImpact Resistant Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit