Set your location and language to prioritise localised information. Continue
Reception desk with glass protection for social distanciation, customisable

Reception desk with glass protection for social distanciation, customisable

Modular | Customizable | Adaptable | Robust | Timeless | Versatile

Designed and created in 1965 by Paul Schaerer and Swiss architect Fritz Haller and made in Switzerland ever since.

Certifications : Greengard, Cradle to Cradle.

Eligible for LEED projects

Specification
  • USM Haller reception desk with social distanciation 2286x386/1090-1650 mm

    Safety glass panel  9 open shelves

    4 types of doors available: drop down, drawer, flip up and glass. Single modules can have various length, width and depth from 100 to 750 mms.

    Wide variety of accessories can be added: fixed shelf, extension shelf, cable cut out etc.

    Available in 14 colours : pure white RAL 9010, light gray RAL 7035,USM matt silver, mid-gray RAL 7005, anthracite RAL 7016,  graphite black RAL 9011,steel blue RAL 5011, gentiane blue RAL 5010, USM green, golden yellow RAL 1004, pure orange RAL 2004, USM rubis red, USM brown and USM beige.


Technical specification
  • Unique ref.USM_Haller_reception_desk_004
  • TypeObject (single object)
  • Date of publishing2020-05-27
  • Edition number1
  • Height (mm)1650
  • Width (mm)2286
  • Depth (mm)886
Related
  • Material mainMetal
  • Material secondaryMetal
  • Weight Net (Kg)103
Classification
  • BIMobject CategoryFurniture - Office Tables
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings
  • OmniClass TitleMetal Modular General Casework
  • OmniClass Number23-21 19 11 11
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City