Publish your products
Leveling Compound / Cementitious - UZIN NC 170
Uzin

Leveling Compound / Cementitious - UZIN NC 170

High strength self-leveling compound

Fast drying portland-based self-leveling compound without depth limitation. Excellent flow and working time properties produce level, flat surfaces with good absorbency for all floor coverings and adhesives.

Specification
  • Applications

    • Interior use only
    • Producing flat and smooth surfaces for the installation of textile, resilient, ceramic, and wood floor coverings
    • Use as a self-leveling layer over existing hard surface flooring such as well bonded terrazzo, ceramic tile, stone, and well bonded epoxy coatings
    • Use over structurally sound concrete, APA Exposure Type 1 plywood and OSB, or equally rated subfloor materials
    • Use over well bonded adhesive residues including cutback adhesive*
    • Residential and commercial applications
    • Use with radiant floor heating systems

    *See “Substrate Preparation” for additional information

    Properties

    • Fast setting • Walkable in 2 hours
    • Fast drying • Accelerates installation schedule
    • Versatile • Applies from 1/16" (1.5 mm) to unlimited depth
    • Very smooth surface • Improves adhesive coverage rate
    • Excellent mixing properties • Pumpable
    • Very high compressive and tensile strengths • Ideal use in Healthcare facilities
Technical specification
  • Unique ref.uzin-nc-170
  • Product familySelf-Leveling Underlayments
  • Product groupCementitious Leveling Compounds
  • TypeObject (single object)
  • Date of publishing2026-01-13
  • Edition number1
Classification
  • BIMobject CategoryConstruction Materials - Other
  • Uniclass 2015 CodePr_35_31_06_80
  • Uniclass 2015 DescriptionSmoothing and levelling underlay compounds
  • CSI MasterFormat 2014 Code06 16 26
  • CSI MasterFormat 2014 TitleUnderlayment
  • OmniClass Number23-15 17 11 13 11
  • OmniClass TitleCementitious Floor Underlayments
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit