Publish your products
Fluropon® 70% PVDF Coil and Extrusion Coating
Valspar

Fluropon® 70% PVDF Coil and Extrusion Coating



                  

                  

            


Fluropon® 70% PVDF coatings systems provide the ultimate long-lasting protection against the elements for coil and extrusion applications.

Fluropon coatings are premium fluoropolymer coating systems containing 70% Polyvinylidene Fluoride (PVDF) proprietary resins. Fluropon coatings are field-proven, high-performance exterior finishes. They provide outstanding resistance to ultraviolet rays, exceptional color retention and resistance to chalking and chemical degradation.

Fluropon coating systems are available in a wide color palette including standard colors, mica/metallics, Kameleon® color-shifting, solar reflective, low gloss, low sheen, and more.

Benefits:
  • Exceptional, long-lasting performance
  • Vast formulation and color options
  • Robust application properties
  • ENERGY STAR compliant formulations available
  • Meets or exceeds AAMA 2605 standards


Technical specification
  • Unique ref.fluropon1
  • Product familyPaints and Varnishes
  • Product groupFluropon® 70% PVDF Architectural Coating System
  • TypeObject (single object)
  • Date of publishing2015-03-02
  • Edition number1
Classification
  • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit