Publish your products
Vanachai Wood Wall Plank HDF
Vanachai Wood Wall Plank HDF
Vanachai Wood Wall Plank HDF
Vanachai Wood Wall Plank HDF

    Vanachai Wood Wall Plank HDF

    Vanachai Wall Plank HDF

    Technical specification
    • Unique ref.Vanachai_Wood-Wall-Plank_HDF
    • Product familyWall Plank
    • Product groupWood Laminate Wall Plank
    • TypeBuilding Materials
    • Date of publishing2021-03-11
    • Edition number1
    • Height (mm)2450
    • Width (mm)150
    • Depth (mm)8
    Related
    • Material mainWood
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryWalls - Wall finishes

    Region availability

    Asia
    Thailand
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit