Publish your products
Vanachai Wood Flooring VV12401
Vanachai Wood Flooring VV12401

    Vanachai Wood Flooring VV12401

    HDF floor plank covered with natural wood veneer in Natural Sappele pattern

    Technical specification
    • Unique ref.Vanachai_Wood_Flooring_VV12401
    • Product familyFloor Plank
    • Product groupHDF Wood Floor Covering Veneer
    • TypeBuilding Materials
    • Date of publishing2021-09-28
    • Edition number1
    • Height (mm)1205
    • Width (mm)125
    • Depth (mm)12
    Related
    • Material mainWood
    • Designed inThailand
    • Manufactured inThailand
    • Weight Net (Kg)1.53
    Classification
    • BIMobject CategoryFlooring - Wood Flooring

    Region availability

    Asia
    Thailand
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit