Publish your products
Vanachai Wood Floor Plank MD 10731 V-Groove

Vanachai Wood Floor Plank MD 10731 V-Groove

Vanachai Wood Floor Plank MD 10731 V-Groove

Technical specification
  • Unique ref.Vanachai_Wood-Floor-Plank_MD_10731V-Groove
  • Product familyFloor Plank
  • Product groupWood Laminate Floor Plank
  • TypeBuilding Materials
  • Date of publishing2021-03-11
  • Edition number1
  • Height (mm)1205
  • Width (mm)125
  • Depth (mm)12
Related
  • Material mainWood
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryFlooring - Laminate

Region availability

Asia
Thailand
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit