Publish your products
Vanachai Wood Floor Plank MD 8mm
Vanachai Wood Floor Plank MD 8mm
Vanachai Wood Floor Plank MD 8mm
Vanachai Wood Floor Plank MD 8mm

    Vanachai Wood Floor Plank MD 8mm

    Vanachai Wood Floor Plank MD 8mm

    Technical specification
    • Unique ref.Vanachai_Wood-Floor-Plank_MD_8mm
    • Product familyFloor Plank
    • Product groupWood Laminate Floor Plank
    • TypeBuilding Materials
    • Date of publishing2021-03-11
    • Edition number1
    • Height (mm)1205
    • Width (mm)192
    • Depth (mm)8
    Related
    • Material mainWood
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFlooring - Laminate

    Region availability

    Asia
    Thailand
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit