Publish your products
Shoe Rack KT 300 605x800

Shoe Rack KT 300 605x800

Nokian Vaneritarvike manufactures safe, sustainable and innovative furniture for kindergarten. Their collection includes durable materials and high quality joinery ensures a competitive solution for wide range of customers and designers. Over the years the furniture collection has formed an uni!ed product family. The range includes cabinet beds, boxes, coat racks and wall-mounted tables. From the very beginning the design intention has been safety, security considerations and valuable feedback from the nursing staff. This has helped Vaneritarvike to develop functional and ergonomic furnishing solutions for day-care centers.
Technical specification
  • Unique ref.7511
  • Product familyKindergarten Furniture
  • Product groupShoe rack
  • TypeObject (single object)
  • Date of publishing2013-04-02
  • Edition number1
  • Height (mm)800
  • Width (mm)605
  • Depth (mm)250
Related
  • Material mainWood
  • Material secondaryWood
  • Designed inFinland
  • Manufactured inFinland
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Finland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit