Publish your products
SSR Roof Panels, 24" Panel Widths, 50' Maximum Lengths
SSR Roof Panels, 24" Panel Widths, 50' Maximum Lengths
    Archived

    SSR Roof Panels, 24" Panel Widths, 50' Maximum Lengths

    SSR
    Low slope, low maintenance

    The SSR System is a low to mid slope, clip mounted standing seam roof system that meets the most demanding performance specifications. These durable, low-maintenance panels are interlocked and mechanically field-seamed in place, yielding a single membrane allowing for quick construction and strength at a lower cost. The slotted clip allows up to 3 1/4" of thermal movement. SSR's patented ridge system seams together and provides a true expansion joint. Panels are available in either 22 or 24 gauge zinc aluminum coated steel with 3"-high ribs. Available in 6 colors plus base Galvalume.™
    • Economical
    • Field-seamed weather-resistant joint
    • Roof slopes as low as 1/4" in 12"
    • 24" coverage
    • Lengths up to 50'
    • UL 90 Wind Uplift Rating available
    • U.S. Army Corps of Engineers-approved for Wind Uplift Resistance
    • Dade County Building Commission-approved
    • Factory Mutual-approved

    Available Accesories Include:
    VP’s SuperBlock system for SSR is capable of delivering an ASTM-C236 Hot Box tested, in-place R-value of 22.8 with a non-reflective facing. If using a reflective facing, the R-value can be as high as 23.5.

    VP offers Tuf-Dome, a curbless domed skylight, or choose a zinc-coated aluminum skylight curb for use with the SSR roof system.

    VP's SSR Seamed Ridge system allows for a consistent look and efficient closure and protection at the apex of the roof.

    PrisMAX SL - Daylighting System featuring Prismatic lenses and self-cubing watertight protection.
    Technical specification
    • Unique ref.varco-pruden-006
    • Product familyConstruction
    • Product groupMetal Roof Panels
    • TypeObject (single object)
    • Date of publishing2017-01-17
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Roof
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit