Filippa 204

Filippa 204

Width: 150cm Weight: ca 500 gr/mt Material: 85 Wool, 15 Polyamid Abrasion res: 50.000 Martindale Flammability: SS - EN 1021 1+2 Cleaning: Dry Cleaning Report: 60/30 Design: VDT
Technical specification
  • Unique ref.Filippa204
  • Collection setFilippa
  • CollectionFilippa
  • TypeObject (single object)
  • Date of publishing2012-03-12
  • Edition number1
  • Height (mm)350
  • Width (mm)350
Related
  • Material mainUpholstery
  • Material secondaryUpholstery
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFabrics - Fabrics
  • IFC classificationFurniture
  • UNSPSC nameFinishing materials and products
  • UNSPSC code301519