Filippa 399

Width: 150cm
Weight: ca 500 gr/mt
Material: 85 Wool, 15 Polyamid
Abrasion res: 50.000 Martindale
Flammability: SS - EN 1021 1+2
Cleaning: Dry Cleaning
Report: 60/30
Design: VDT
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details