Kapris 110

Width: 140cm
Weight: ca 755 gr/mt
Material: 91 Wool, 9 Polyamid
Abrasion res: 50.000 Martindale
Flammability: SS - EN 1021 1+2
Cleaning: Dry Cleaning
Report: -x-
Design: VDT
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details