Bas 111

Bas 111

Width: 150cm Weight: ca 725 gr/mt Material: 100 polyester Trevira CS Abrasion res: 100.000 Martindale Flammability: SS - EN 1021 1+2 Cleaning: Washable at 60°C Report: 0/0 Env. cert. acc.: Oeko-Tex Standard 100 Design: VDT
Technical specification
  • Unique ref.bas111
  • Collection setBas
  • CollectionBas
  • TypeObject (single object)
  • Date of publishing2012-03-12
  • Edition number1
  • Height (mm)350
  • Width (mm)350
Related
  • Material mainUpholstery
  • Material secondaryUpholstery
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFabrics - Fabrics
  • IFC classificationFurniture
  • UNSPSC nameFinishing materials and products
  • UNSPSC code301519