Set your location and language to prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
vaveri1/products/6e359c41-fd0e-4558-86dc-07a3066c1fea
Home
Categories
Fabrics
Fabrics
Bas 440
Väveriet Uddebo
Follow
Bas 440
Width: 150cm Weight: ca 725 gr/mt Material: 100 polyester Trevira CS Abrasion res: 100.000 Martindale Flammability: SS - EN 1021 1+2 Cleaning: Washable at 60°C Report: 0/0 Env. cert. acc.: Oeko-Tex Standard 100 Design: VDT
Download
Technical specification
Technical specification
Unique ref.
bas440
Product family
Bas
Product group
Bas
Type
Object (single object)
Date of publishing
2012-03-12
Edition number
1
Height (mm)
350
Width (mm)
350
Links
Links
Product url
http://www.vaveriet-uddebo.se/se/
Installation instructions
http://www.vaveriet-uddebo.se/se/
Related
Related
Material main
Upholstery
Material secondary
Upholstery
Classification
Classification
BIMobject Category
Fabrics - Fabrics
IFC classification
Furniture
UNSPSC name
Finishing materials and products
UNSPSC code
301519
Similar products
Miyashin [宮眞]
Fabric of Jacquard [ puffed-up jacquard ]_Navy
Download
Morisan [もりさん]
Fabric with Balloon design FUSENKOMON [ 風船小紋 ]_Blue
Download
Morisan [もりさん]
Fabric with Damask design [ damask ]_Blue
Download
Tanryo [丹菱]
Fabric of Crape [ TANGO Tirimen rayon ]_FUTAKOSHI [ 二越 ]
Download
ITOKO [伊と幸]
Fabric with Marble mottling design KASUMIKOUSHI KINKOUMYAKU [ 霞格子 金鉱脈 ]
Download
Watabun [渡文]
Fabric with Aged foil texture design [ haku silver ]
Download