Set your location and language to prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
vaveri1/products/0f1e7134-16b7-4285-9109-587ab7d42f48
Home
Categories
Fabrics
Fabrics
Bas 535
Väveriet Uddebo
Follow
Bas 535
Width: 150cm Weight: ca 725 gr/mt Material: 100 polyester Trevira CS Abrasion res: 100.000 Martindale Flammability: SS - EN 1021 1+2 Cleaning: Washable at 60°C Report: 0/0 Env. cert. acc.: Oeko-Tex Standard 100 Design: VDT
Download
Technical specification
Technical specification
Unique ref.
bas535
Collection set
Bas
Collection
Bas
Type
Object (single object)
Date of publishing
2012-03-12
Edition number
1
Height (mm)
350
Width (mm)
350
Links
Links
Product url
http://www.vaveriet-uddebo.se/se/
Installation instructions
http://www.vaveriet-uddebo.se/se/
Related
Related
Material main
Upholstery
Material secondary
Upholstery
Classification
Classification
BIMobject Category
Fabrics - Fabrics
IFC classification
Furniture
UNSPSC name
Finishing materials and products
UNSPSC code
301519
Similar products
Miyashin [宮眞]
Fabric of Jacquard [ puffed-up jacquard ]_Navy
Download
Kyoto Shibori Bikyo [京都絞美京]
Fabric of HITTASHIBORI×OKESHIBORI [ 疋田絞り×桶絞り ]
Download
ITOKO [伊と幸]
Fabric with Phoenix tail feathers design HOUOUBANE [ 鳳凰羽 ]
Download
Kyoto Shibori Bikyo [京都絞美京]
Shibori Art Panel
Download
Kyoto Shibori Bikyo [京都絞美京]
Fabric of KASAMAKISHIBORI × MOYABOKASHI [ 傘巻き絞り×もやぼかし ]
Download
ITOKO [伊と幸]
Fabric with Water chestnut design DAIOMATSUBISHI [ 大王松菱 ]
Download