Knop 400

Width: 150cm
Weight: ca 625 gr/mt
Material: 90 Wool, 10 Polyamid
Abrasion res: 50.000 Martindale
Flammability: SS - EN 1021 1+2
Cleaning: Dry Cleaning
Report: 30/30
Design: VDT
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details